Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.453 |
| A dimension MM | 62.306 |
| Angle shape | Straight |
| Backup hex size IN | 0.680 |
| Backup hex size MM | 17.000 |
| Catalog Item | 3980-01420 |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Reusable |
| End connection hex size IN | 0.680 |
| End size 1 | -6 |
| End Type 1 | Male pipe (NPTF) |
| Finish plating | None |
| Hose cut off factor IN | 1.328 |
| Hose cut off factor MM | 33.731 |
| Hose size | -6 |
| Inside diameter IN | 0.323 |
| Inside diameter MM | 8.204 |
| Product material | Brass |
| Thread sealant | Yes |