Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.160 |
| A dimension MM | 54.864 |
| Angle shape | Straight |
| Backup hex size IN | 0.620 |
| Backup hex size MM | 16.000 |
| Brand | Synflex by Danfoss |
| Catalog Item | 3980-04544-D |
| End connection hex size IN | 0.620 |
| End type 1 | Female 37/45 universal swivel |
| Finish plating | None |
| Hose cut off factor IN | 0.935 |
| Hose cut off factor MM | 23.749 |
| Inside diameter IN | 0.161 |
| Inside diameter MM | 4.089 |
| Series | 4T |
| Thread sealant | No |