Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.479 |
| A dimension MM | 62.660 |
| Angle shape | Straight |
| Catalog Item | 3980-04910 |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Reusable |
| End size 1 | -10 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Passivate |
| Hose cut off factor IN | 0.526 |
| Hose cut off factor MM | 13.360 |
| Hose size | -8 |
| Inside diameter IN | 0.438 |
| Inside diameter MM | 11.125 |
| Product height in | 0.797 |
| Product height mm | 20.240 |
| Product length in | 2.479 |
| Product length mm | 62.967 |
| Product material | 304 Stainless steel |
| Product width in | 0.797 |
| Product width mm | 20.240 |
| Thread sealant | No |