Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.750 |
| A dimension MM | 69.850 |
| Angle shape | Straight |
| Backup hex size IN | 0.870 |
| Backup hex size MM | 22.000 |
| Brand | Synflex by Danfoss |
| Catalog Item | 3980-08548-D |
| End connection hex size IN | 0.870 |
| End Type 1 | Female 37/45 universal swivel |
| Finish plating | Passivate |
| Hose cut off factor IN | 1.060 |
| Hose cut off factor MM | 26.924 |
| Inside diameter IN | 0.396 |
| Inside diameter MM | 10.050 |
| Product height in | 0.866 |
| Product length in | 2.750 |
| Product length mm | 69.850 |
| Product material | 316L Stainless steel |
| Product width in | 0.866 |
| Product width mm | 21.996 |
| Series | 4T |
| Thread sealant | No |