Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.935 |
| A dimension MM | 74.550 |
| Angle shape | Straight |
| Backup hex size IN | 1.180 |
| Backup hex size MM | 30.000 |
| Brand | Synflex by Danfoss |
| Catalog Item | 3980-12552-D |
| End connection hex size IN | 1.180 |
| End Type 1 | Female 37/45 universal swivel |
| Finish plating | Passivate |
| Hose cut off factor IN | 1.055 |
| Hose cut off factor MM | 26.797 |
| Inside diameter IN | 0.614 |
| Inside diameter MM | 15.596 |
| Product height in | 1.181 |
| Product length in | 2.935 |
| Product length mm | 74.549 |
| Product material | 316 Stainless steel |
| Product width in | 1.181 |
| Product width mm | 29.997 |
| Series | 4T |
| Thread sealant | No |