Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.249 |
| A dimension MM | 87.080 |
| Angle shape | Straight |
| Backup hex size IN | 1.375 |
| Backup hex size MM | 35.000 |
| Brand | Synflex by Danfoss |
| Catalog Item | 3980-16556-D |
| End connection hex size IN | 1.375 |
| End Type 1 | Female 37/45 universal swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.149 |
| Hose cut off factor MM | 29.185 |
| Inside diameter IN | 0.810 |
| Inside diameter MM | 20.574 |
| Product height in | 1.370 |
| Product height mm | 34.798 |
| Product length in | 3.429 |
| Product material | Carbon steel |
| Product width in | 1.370 |
| Product width mm | 34.798 |
| Series | 4T |
| Thread sealant | No |