Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.100 |
| A dimension MM | 78.720 |
| Angle shape | Straight |
| Backup hex size IN | 0.938 |
| Backup hex size MM | 23.813 |
| Brand | Synflex by Danfoss |
| Catalog Item | 3980-23600 |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| End connection hex size IN | 0.938 |
| End connection torque | 55-70 lb-ft(75-95 Nm) |
| End size 1 | -10 |
| End Type 1 | Male 37 degree |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.410 |
| Hose cut off factor MM | 35.790 |
| Hose size | -8 |
| Inside diameter IN | 0.388 |
| Inside diameter MM | 9.860 |
| Product height in | 0.937 |
| Product height mm | 23.800 |
| Product length in | 3.100 |
| Product length mm | 78.740 |
| Product material | Carbon steel |
| Product width in | 0.937 |
| Product width mm | 23.800 |
| Series | 4T |
| Thread size 1 | 7/8-14 UNF |
