Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.344 |
| A dimension MM | 59.540 |
| Angle shape | Straight |
| Backup hex size IN | 0.750 |
| Backup hex size MM | 19.050 |
| Brand | Synflex by Danfoss |
| Catalog Item | 3980-23800 |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Construction Style | Crimp |
| End connection hex size IN | 0.750 |
| End size 1 | -4 |
| End Type 1 | Female pipe (NPTF) |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.259 |
| Hose cut off factor MM | 31.980 |
| Hose size | -4 |
| Inside diameter IN | 0.153 |
| Inside diameter MM | 3.890 |
| Product height in | 0.750 |
| Product height mm | 19.050 |
| Product length in | 2.344 |
| Product length mm | 59.538 |
| Product material | Carbon steel |
| Product width in | 0.750 |
| Product width mm | 19.050 |
| Series | 4T |
| Thread size 1 | 1/4-18 NPTF |
