Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.032 |
| A dimension MM | 77.013 |
| Angle shape | Straight |
| Backup hex size IN | 1.125 |
| Backup hex size MM | 29.000 |
| Catalog Item | 3980-23900 |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| End connection hex size IN | 1.125 |
| End Type 1 | Female pipe (NPTF) |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.125 |
| Hose cut off factor MM | 28.575 |
| Hose size | -8 |
| Inside diameter IN | 0.795 |
| Inside diameter MM | 20.193 |
| Product height in | 1.062 |
| Product height mm | 26.975 |
| Product length in | 3.032 |
| Product length mm | 77.013 |
| Product material | Carbon steel |
| Product width in | 1.062 |
| Product width mm | 26.975 |
| Series | 4T |
| Thread sealant | Yes |
| Thread size 1 | 1/2-14 NPTF |