Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.775 |
| A dimension MM | 70.490 |
| Angle shape | Straight |
| Backup hex size IN | 1.000 |
| Backup hex size MM | 25.400 |
| Brand | Synflex by Danfoss |
| Catalog Item | 3980-24700 |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| End connection hex size IN | 1.000 |
| End size 1 | -8 |
| End Type 1 | Female pipe swivel (NPSM) |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 0.906 |
| Hose cut off factor MM | 23.010 |
| Hose size | -8 |
| Inside diameter IN | 0.388 |
| Inside diameter MM | 9.860 |
| Product height in | 1.000 |
| Product height mm | 25.400 |
| Product length in | 2.775 |
| Product length mm | 70.485 |
| Product material | Carbon steel |
| Product width in | 1.000 |
| Product width mm | 25.400 |
| Series | 4T |
