Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.915 |
| A dimension MM | 48.650 |
| Angle shape | Straight |
| Backup hex size IN | 0.560 |
| Backup hex size MM | 14.000 |
| Brand | Synflex by Danfoss |
| Catalog Item | 3980-26500 |
| Compatible hose ID IN | 0.190 |
| Compatible hose ID MM | 4.800 |
| Construction Style | Crimp |
| End connection hex size IN | 0.560 |
| End Type 1 | Male o'ring pilot rigid long |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 0.605 |
| Hose cut off factor MM | 15.367 |
| Hose size | -3 |
| Inside diameter IN | 0.110 |
| Inside diameter MM | 2.794 |
| Product height in | 0.562 |
| Product height mm | 14.275 |
| Product length in | 1.915 |
| Product length mm | 48.641 |
| Product material | Carbon steel |
| Product width in | 0.562 |
| Product width mm | 14.275 |
| Series | 4T |
| Thread sealant | No |
| Thread size 1 | 7/16-20 UNF |
