Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.841 |
| A dimension MM | 72.161 |
| Angle shape | Straight |
| Backup hex size IN | 1.060 |
| Backup hex size MM | 27.000 |
| Catalog Item | 3980-28000 |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| End connection hex size IN | 1.060 |
| End size 1 | -10 |
| End Type 1 | Male o'ring pilot rigid long |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.281 |
| Hose cut off factor MM | 32.537 |
| Hose size | -8 |
| Inside diameter IN | 0.391 |
| Inside diameter MM | 9.931 |
| Product height in | 1.062 |
| Product height mm | 26.975 |
| Product length in | 2.841 |
| Product length mm | 72.161 |
| Product material | Carbon steel |
| Product width in | 1.062 |
| Product width mm | 26.975 |
| Series | 4T |
| Thread sealant | No |