Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.090 |
| A dimension MM | 53.200 |
| Angle shape | Straight |
| Backup hex size IN | 0.625 |
| Backup hex size MM | 15.875 |
| Brand | Synflex by Danfoss |
| Catalog Item | 3980-30500 |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Construction Style | Crimp |
| End connection hex size IN | 0.630 |
| End connection hex size MM | 16.000 |
| End size 1 | -6 |
| End Type 1 | Male pipe (NPTF) |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 0.820 |
| Hose cut off factor MM | 20.900 |
| Hose size | -4 |
| Inside diameter IN | 0.160 |
| Inside diameter MM | 4.064 |
| Product height in | 0.625 |
| Product height mm | 15.875 |
| Product length in | 2.090 |
| Product length mm | 53.086 |
| Product material | Carbon steel |
| Product width in | 0.625 |
| Product width mm | 15.875 |
| Series | 4T |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146085467 |
![Hose Fittings 3980-30100 [CENTER]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213833%2FID432878249996-0101_preview.jpg&w=1920&q=75)