Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.211 |
| A dimension MM | 56.159 |
| Angle shape | Straight |
| Backup hex size IN | 0.620 |
| Backup hex size MM | 16.000 |
| Brand | Synflex by Danfoss |
| Catalog Item | 3980-30700 |
| Compatible hose ID IN | 0.310 |
| Compatible hose ID MM | 7.900 |
| Construction Style | Crimp |
| End connection hex size IN | 0.620 |
| End size 1 | -5 |
| End Type 1 | Male JIS seat |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.026 |
| Hose cut off factor MM | 26.060 |
| Hose size | -5 |
| Inside diameter IN | 0.216 |
| Inside diameter MM | 5.486 |
| Product height in | 0.625 |
| Product height mm | 15.875 |
| Product length in | 2.211 |
| Product length mm | 56.159 |
| Product material | Carbon steel |
| Product width in | 0.625 |
| Product width mm | 15.875 |
| Series | 4T |
| Thread sealant | No |