Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.149 |
| A dimension MM | 54.580 |
| Angle shape | Straight |
| Backup hex size IN | 0.625 |
| Backup hex size MM | 15.875 |
| Brand | Synflex by Danfoss |
| Catalog Item | 3980-30800 |
| Compatible hose ID IN | 0.310 |
| Compatible hose ID MM | 7.900 |
| Construction Style | Crimp |
| End connection hex size IN | 0.625 |
| End size 1 | -6 |
| End type 1 | Female 45 degree swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 0.964 |
| Hose cut off factor MM | 24.480 |
| Hose size | -5 |
| Inside diameter IN | 0.216 |
| Inside diameter MM | 5.490 |
| Product material | Carbon steel |
| Series | 4T |