Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.747 |
| A dimension MM | 69.770 |
| Angle shape | Straight |
| Backup hex size IN | 0.875 |
| Backup hex size MM | 22.225 |
| Brand | Synflex by Danfoss |
| Catalog Item | 3980-31300 |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| End connection hex size IN | 0.880 |
| End connection hex size MM | 22.352 |
| End size 1 | -8 |
| End Type 1 | Female 45 degree swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.030 |
| Hose cut off factor MM | 26.162 |
| Hose size | -8 |
| Inside diameter IN | 0.390 |
| Inside diameter MM | 9.906 |
| Product height in | 0.875 |
| Product height mm | 22.225 |
| Product length in | 2.747 |
| Product length mm | 69.774 |
| Product material | Carbon steel |
| Product width in | 0.875 |
| Product width mm | 22.225 |
| Series | 4T |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146085498 |
![Hose Fittings 3980-30100 [CENTER]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213833%2FID432878249996-0101_preview.jpg&w=1920&q=75)