Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.752 |
| A dimension MM | 69.901 |
| Angle shape | Straight |
| Brand | Synflex by Danfoss |
| Catalog Item | 3980-31340 |
| End size 1 | -8 |
| End Type 1 | Male JIS seat |
| Finish plating | Passivate |
| Hose cut off factor IN | 1.062 |
| Hose cut off factor MM | 26.975 |
| Inside diameter IN | 0.386 |
| Inside diameter MM | 9.804 |
| Product material | 316 Stainless steel |
| Series | 4T |