Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.937 |
| A dimension MM | 74.600 |
| Angle shape | Straight |
| Backup hex size IN | 1.125 |
| Backup hex size MM | 28.575 |
| Brand | Synflex by Danfoss |
| Catalog Item | 3980-31500 |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.050 |
| Construction Style | Crimp |
| End connection hex size IN | 1.130 |
| End connection hex size MM | 28.702 |
| End size 1 | -12 |
| End Type 1 | Female 45 degree swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 0.932 |
| Hose cut off factor MM | 23.670 |
| Hose size | -12 |
| Inside diameter IN | 0.630 |
| Inside diameter MM | 16.002 |
| Product height in | 1.125 |
| Product height mm | 28.575 |
| Product length in | 2.937 |
| Product length mm | 74.600 |
| Product material | Carbon steel |
| Product width in | 1.125 |
| Product width mm | 28.575 |
| Series | 4T |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146085511 |
