Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.937 |
| A dimension MM | 74.599 |
| Angle shape | Straight |
| Backup hex size IN | 1.125 |
| Backup hex size MM | 26.000 |
| Catalog Item | 3980-31540 |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Crimp |
| End connection hex size IN | 1.125 |
| End size 1 | -12 |
| End Type 1 | Male JIS seat |
| Finish plating | Passivate |
| Hose cut off factor IN | 1.182 |
| Hose cut off factor MM | 30.023 |
| Hose size | -12 |
| Inside diameter IN | 0.622 |
| Inside diameter MM | 15.799 |
| Product height in | 1.125 |
| Product height mm | 28.575 |
| Product length in | 2.937 |
| Product length mm | 74.600 |
| Product material | 316L Stainless steel |
| Product width in | 1.125 |
| Product width mm | 28.575 |
| Series | 4T |
| Thread sealant | No |