Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.429 |
| A dimension MM | 87.100 |
| Angle shape | Straight |
| Backup hex size IN | 1.375 |
| Backup hex size MM | 35.000 |
| Catalog Item | 3980-31640 |
| End connection hex size IN | 1.375 |
| End size 1 | -16 |
| End Type 1 | Male JIS seat |
| Finish plating | Passivate |
| Hose cut off factor IN | 1.399 |
| Hose cut off factor MM | 35.535 |
| Inside diameter IN | 0.810 |
| Inside diameter MM | 20.574 |
| Product height in | 1.375 |
| Product height mm | 34.925 |
| Product length in | 3.429 |
| Product length mm | 87.097 |
| Product material | 316L Stainless steel |
| Product width in | 1.375 |
| Product width mm | 34.925 |
| Series | 4T |
| Thread sealant | No |