Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.470 |
| A dimension MM | 62.738 |
| Angle shape | Straight |
| Backup hex size IN | 0.750 |
| Backup hex size MM | 19.000 |
| Brand | Synflex by Danfoss |
| Catalog Item | 3980-37340 |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| End connection hex size IN | 0.750 |
| End size 1 | -6 |
| End Type 1 | Male JIS seat |
| Finish plating | Passivate |
| Hose cut off factor IN | 1.160 |
| Hose cut off factor MM | 29.464 |
| Hose size | -6 |
| Inside diameter IN | 0.278 |
| Inside diameter MM | 7.061 |
| Product height in | 0.750 |
| Product height mm | 19.050 |
| Product length in | 2.470 |
| Product length mm | 62.738 |
| Product material | 316L Stainless steel |
| Product width in | 0.750 |
| Product width mm | 19.050 |
| Series | 4T |
| Thread sealant | No |