Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.916 |
| A dimension MM | 74.070 |
| Angle shape | Straight |
| Backup hex size IN | 0.938 |
| Backup hex size MM | 23.813 |
| Brand | Synflex by Danfoss |
| Catalog Item | 3980-37400 |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| End connection hex size IN | 0.938 |
| End size 1 | -8 |
| End Type 1 | Male pipe (NPTF) |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.604 |
| Hose cut off factor MM | 40.740 |
| Hose size | -6 |
| Inside diameter IN | 0.278 |
| Inside diameter MM | 7.070 |
| Product height in | 0.937 |
| Product height mm | 23.800 |
| Product length in | 2.916 |
| Product length mm | 74.070 |
| Product material | Carbon steel |
| Product width in | 0.937 |
| Product width mm | 23.800 |
| Series | 4T |
| Thread size 1 | 1/2-14 NPTF |