Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.746 |
| A dimension MM | 69.748 |
| Angle shape | Straight |
| Backup hex size IN | 0.813 |
| Backup hex size MM | 20.637 |
| Brand | Synflex by Danfoss |
| Catalog Item | 3980-37700 |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| End connection hex size IN | 0.810 |
| End connection hex size MM | 20.574 |
| End connection torque | 35-46 lb-ft(47-62 Nm) |
| End size 1 | -12 |
| End type 1 | Male 37 degree |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.434 |
| Hose cut off factor MM | 36.423 |
| Hose size | -8 |
| Inside diameter IN | 0.280 |
| Inside diameter MM | 7.112 |
| Product material | Carbon steel |
| Series | 4T |
| Thread size 1 | 3/4-16 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146085542 |
