Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.241 |
| A dimension MM | 82.320 |
| Angle shape | Straight |
| Backup hex size IN | 1.125 |
| Backup hex size MM | 28.575 |
| Brand | Synflex by Danfoss |
| Catalog Item | 3980-42400 |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Crimp |
| End connection hex size IN | 1.125 |
| End size 1 | -12 |
| End type 1 | Male swivel stud |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.361 |
| Hose cut off factor MM | 34.620 |
| Hose size | -12 |
| Inside diameter IN | 0.591 |
| Inside diameter MM | 15.020 |
| Product material | Carbon steel |
| Series | 4T |