Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.368 |
| A dimension MM | 60.147 |
| Angle shape | Straight |
| Backup hex size IN | 0.625 |
| Backup hex size MM | 15.875 |
| Brand | Synflex by Danfoss |
| Catalog Item | 3980-42900 |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.350 |
| Construction Style | Crimp |
| End connection hex size IN | 0.630 |
| End connection hex size MM | 16.002 |
| End size 1 | -4 |
| End Type 1 | Male swivel stud |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.113 |
| Hose cut off factor MM | 28.270 |
| Hose size | -4 |
| Inside diameter IN | 0.160 |
| Inside diameter MM | 4.064 |
| Product height in | 0.625 |
| Product height mm | 15.875 |
| Product length in | 2.368 |
| Product length mm | 60.147 |
| Product material | Carbon steel |
| Product width in | 0.625 |
| Product width mm | 15.875 |
| Series | 4T |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146085580 |
![Hose Fittings 3980-42500 [CENTER]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2F213835%2FID432878245994-0101_preview.jpg&w=1920&q=75)