Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.924 |
| A dimension MM | 74.270 |
| Angle shape | Straight |
| Brand | Synflex by Danfoss |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| End size 1 | -8 |
| End Type 1 | Male swivel stud |
| Finish plating | Zinc plating |
| Hex size 1 IN | 0.880 |
| Hex size 1 MM | 22.352 |
| Hex size 2 IN | 0.875 |
| Hex size 2 MM | 22.225 |
| Hose cut off factor IN | 1.234 |
| Hose cut off factor MM | 31.340 |
| Hose size | -8 |
| Inside diameter IN | 0.390 |
| Inside diameter MM | 9.906 |
| Product material | Carbon steel |
| Series | 4T |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146085597 |
![Hose Fittings 3980-42500 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213839%2FID432878257998-0101_preview.jpg&w=1920&q=75)