Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.394 |
| A dimension MM | 60.810 |
| Angle shape | Straight |
| Backup hex size IN | 0.750 |
| Backup hex size MM | 19.050 |
| Brand | Synflex by Danfoss |
| Catalog Item | 3980-48300 |
| Compatible hose ID IN | 0.310 |
| Compatible hose ID MM | 7.900 |
| Construction Style | Crimp |
| End connection hex size IN | 0.750 |
| End size 1 | -4 |
| End Type 1 | Female pipe swivel (NPSM) |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.084 |
| Hose cut off factor MM | 27.540 |
| Hose size | -5 |
| Inside diameter IN | 0.216 |
| Inside diameter MM | 5.490 |
| Product height in | 0.750 |
| Product height mm | 19.050 |
| Product length in | 2.394 |
| Product length mm | 60.808 |
| Product material | Carbon steel |
| Product width in | 0.750 |
| Product width mm | 19.050 |
| Series | 4T |