Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.840 |
| A dimension MM | 46.600 |
| Angle shape | Straight |
| Backup hex size IN | 0.563 |
| Backup hex size MM | 14.288 |
| Brand | Synflex by Danfoss |
| Catalog Item | 3980-61300 |
| Compatible hose ID IN | 0.190 |
| Compatible hose ID MM | 4.800 |
| Construction Style | Crimp |
| End connection hex size IN | 0.563 |
| End size 1 | -4 |
| End Type 1 | Male JIS seat |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 0.850 |
| Hose cut off factor MM | 21.600 |
| Hose size | -3 |
| Inside diameter IN | 7.900 |
| Inside diameter MM | 2.010 |
| Product height in | 0.562 |
| Product height mm | 14.275 |
| Product length in | 1.840 |
| Product length mm | 46.736 |
| Product material | Carbon steel |
| Product width in | 0.562 |
| Product width mm | 14.275 |
| Series | 4T |