Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.119 |
| A dimension MM | 104.660 |
| Angle shape | Straight |
| Catalog Item | 3980-71140 |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| End size 1 | -16 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Passivate |
| Hose cut off factor IN | 0.572 |
| Hose cut off factor MM | 14.529 |
| Hose size | -16 |
| Inside diameter IN | 0.813 |
| Inside diameter MM | 20.650 |
| Product height in | 1.222 |
| Product height mm | 31.039 |
| Product length in | 4.119 |
| Product length mm | 104.623 |
| Product width in | 1.222 |
| Product width mm | 31.039 |
| Thread sealant | No |