Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Synflex by Danfoss |
| Catalog Item | 3980-72020 |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.652 |
| Compatible hoses | 3630 |
| Construction Style | Crimp |
| End size 1 | -4 |
| End type 1 | Male pipe (NPT) |
| Hex size 1 IN | 0.560 |
| Hex size 1 MM | 14.224 |
| Hose size | -6 |
| Product material | Brass |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789338532 |
![Hose Fittings 3980-71720 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213840%2FID432878277005-0101_preview.jpg&w=1920&q=75)