Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.470 |
| A dimension MM | 37.400 |
| Angle shape | Straight |
| Backup hex size IN | 0.438 |
| Backup hex size MM | 11.112 |
| Brand | Synflex by Danfoss |
| Catalog Item | 3980-81600 |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| End connection hex size IN | 0.438 |
| End size 1 | -3 |
| End Type 1 | Male JIS seat |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 0.310 |
| Hose cut off factor MM | 7.900 |
| Hose size | -16 |
| Inside diameter IN | 0.109 |
| Inside diameter MM | 2.770 |
| Product height in | 0.430 |
| Product height mm | 10.922 |
| Product length in | 1.470 |
| Product length mm | 37.338 |
| Product material | Carbon steel |
| Product width in | 0.430 |
| Product width mm | 10.922 |
| Series | 4T |