Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.060 |
| A dimension MM | 52.320 |
| Angle shape | Straight |
| Brand | Synflex by Danfoss |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.350 |
| Construction Style | Crimp |
| End size 1 | -4 |
| End Type 1 | Female ORFS swivel |
| Finish plating | Zinc plating |
| Hex size 1 IN | 0.630 |
| Hex size 1 MM | 16.002 |
| Hex size 2 IN | 0.625 |
| Hex size 2 MM | 15.875 |
| Hose cut off factor IN | 1.520 |
| Hose cut off factor MM | 38.600 |
| Hose size | -4 |
| Inside diameter IN | 0.160 |
| Inside diameter MM | 4.064 |
| Product material | Carbon steel |
| Series | 4T |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146085627 |
![Hose Fittings 3980-30100 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213836%2FID432878265001-0101_preview.jpg&w=1920&q=75)