Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.703 |
| A dimension MM | 43.256 |
| Angle shape | Straight |
| Catalog Item | 3981-01120 |
| Finish plating | None |
| Inside diameter IN | 0.603 |
| Inside diameter MM | 15.300 |
| Product height in | 0.812 |
| Product height mm | 20.625 |
| Product length in | 1.703 |
| Product length mm | 43.256 |
| Product material | Brass |
| Product width in | 0.812 |
| Product width mm | 20.625 |
| Reusable socket hex IN | 0.810 |
| Reusable socket hex MM | 20.630 |
| Series | 4T |
| Thread sealant | No |