Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.500 |
| A dimension MM | 38.100 |
| Angle shape | Straight |
| Brand | Synflex by Danfoss |
| Catalog Item | 3981-15400 |
| Construction Style | Crimp |
| Finish plating | Dura-Kote |
| Inside diameter IN | 0.590 |
| Inside diameter MM | 14.990 |
| Product height in | 0.750 |
| Product height mm | 19.050 |
| Product length in | 1.500 |
| Product length mm | 38.100 |
| Product material | Carbon steel |
| Product width in | 0.750 |
| Product width mm | 19.050 |
