Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.688 |
| A dimension MM | 42.875 |
| Angle shape | Straight |
| Brand | Synflex by Danfoss |
| Catalog Item | 3981-15540 |
| Construction Style | Crimp |
| Finish plating | Passivate |
| Inside diameter IN | 1.812 |
| Inside diameter MM | 46.025 |
| Product height in | 0.812 |
| Product height mm | 20.625 |
| Product length in | 1.688 |
| Product length mm | 42.875 |
| Product material | 316 Stainless steel |
| Product width in | 0.812 |
| Product width mm | 20.625 |
| Series | Thermoplastic Crimp |
| Thread sealant | No |