Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.625 |
| A dimension MM | 66.675 |
| Angle shape | Straight |
| Brand | Synflex by Danfoss |
| Catalog Item | 3981-16340 |
| Finish plating | None |
| Inside diameter IN | 1.560 |
| Inside diameter MM | 39.624 |
| Product height in | 1.625 |
| Product length in | 2.625 |
| Product length mm | 66.675 |
| Product width in | 1.625 |
| Product width mm | 41.275 |
| Series | Thermoplastic Crimp |
| Thread sealant | No |