Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.500 |
| A dimension MM | 38.100 |
| Angle shape | Straight |
| Brand | Synflex by Danfoss |
| Catalog Item | 3981-16900 |
| Finish plating | Dura-Kote |
| Inside diameter IN | 0.640 |
| Inside diameter MM | 16.256 |
| Product height in | 0.812 |
| Product height mm | 20.625 |
| Product length in | 1.500 |
| Product length mm | 38.100 |
| Product material | Carbon steel |
| Product width in | 0.812 |
| Product width mm | 20.625 |
| Series | Thermoplastic Crimp |
| Thread sealant | No |