Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Synflex by Danfoss |
| Catalog Item | 3981-19120 |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.652 |
| Compatible hoses | 3630 |
| Construction Style | Crimp |
| Hose size | -6 |
| Inside diameter IN | 0.660 |
| Inside diameter MM | 16.764 |
| Product height in | 0.660 |
| Product height mm | 16.764 |
| Product length in | 1.000 |
| Product length mm | 25.400 |
| Product material | Brass |
| Product width in | 0.660 |
| Product width mm | 16.764 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789351142 |