Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.483 |
| A dimension MM | 37.660 |
| Angle shape | Straight |
| Backup hex size IN | 0.620 |
| Backup hex size MM | 16.000 |
| Catalog Item | 3981-22700 |
| Compatible hose ID IN | 0.120 |
| Compatible hose ID MM | 3.200 |
| Construction Style | Crimp |
| End connection hex size IN | 0.620 |
| End Type 1 | Male pipe (NPTF) |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 0.807 |
| Hose cut off factor MM | 20.498 |
| Hose size | -2 |
| Inside diameter IN | 0.182 |
| Inside diameter MM | 4.660 |
| Product height in | 0.625 |
| Product height mm | 15.875 |
| Product length in | 1.483 |
| Product length mm | 37.668 |
| Product material | Carbon steel |
| Product width in | 0.625 |
| Product width mm | 15.875 |
| Thread sealant | Yes |
| Thread size 1 | 1/4-18 NPTF |