Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 0.875 |
| A dimension MM | 22.225 |
| Angle shape | Straight |
| Catalog Item | 3981-23020 |
| Finish plating | None |
| Inside diameter IN | 1.175 |
| Inside diameter MM | 29.845 |
| Product height in | 1.220 |
| Product height mm | 30.988 |
| Product length in | 0.875 |
| Product length mm | 22.225 |
| Product material | Brass |
| Product width in | 1.220 |
| Product width mm | 30.988 |
| Series | Thermoplastic Crimp |
| Thread sealant | No |