Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Synflex by Danfoss |
| Catalog Item | 3981-23220 |
| Construction Style | Crimp |
| Inside diameter IN | 0.750 |
| Inside diameter MM | 19.050 |
| Product height in | 1.100 |
| Product height mm | 27.940 |
| Product length in | 0.630 |
| Product length mm | 16.002 |
| Product material | Brass |
| Product width in | 1.100 |
| Product width mm | 27.940 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789351159 |
