Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.100 |
| A dimension MM | 53.340 |
| Angle shape | Straight |
| Brand | Synflex by Danfoss |
| Catalog Item | 3981-33400 |
| Construction Style | Swage |
| Inside diameter IN | 1.270 |
| Inside diameter MM | 32.258 |
| Product height in | 1.500 |
| Product length in | 2.100 |
| Product length mm | 53.340 |
| Product material | Carbon steel |
| Product width in | 1.500 |
| Product width mm | 38.100 |
| Series | Thermoplastic Crimp |
| Thread sealant | No |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146085658 |
