Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.745 |
| A dimension MM | 44.323 |
| Angle shape | Straight |
| Catalog Item | 3981-33500 |
| Finish plating | None |
| Inside diameter IN | 0.690 |
| Inside diameter MM | 17.526 |
| Product height in | 0.875 |
| Product height mm | 22.225 |
| Product length in | 1.745 |
| Product length mm | 44.323 |
| Product width in | 0.875 |
| Product width mm | 22.225 |
| Reusable socket hex IN | 0.870 |
| Reusable socket hex MM | 22.000 |
| Series | Thermoplastic Crimp |
| Thread sealant | No |