Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.100 |
| A dimension MM | 53.340 |
| Angle shape | Straight |
| Brand | Synflex by Danfoss |
| Catalog Item | 3981-39200 |
| Finish plating | None |
| Inside diameter IN | 1.810 |
| Inside diameter MM | 45.974 |
| Product height in | 1.313 |
| Product height mm | 33.350 |
| Product length in | 2.100 |
| Product length mm | 53.340 |
| Product width in | 1.313 |
| Product width mm | 33.350 |
| Series | Thermoplastic Crimp |
| Thread sealant | No |