Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.150 |
| A dimension MM | 80.010 |
| Angle shape | Straight |
| Catalog Item | 3981-39540 |
| Finish plating | None |
| Inside diameter IN | 0.790 |
| Inside diameter MM | 20.066 |
| Product height in | 1.000 |
| Product height mm | 25.400 |
| Product length in | 3.150 |
| Product length mm | 80.010 |
| Product width in | 1.000 |
| Product width mm | 25.400 |
| Series | Thermoplastic Crimp |
| Thread sealant | No |