Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.950 |
| A dimension MM | 100.330 |
| Angle shape | Straight |
| Catalog Item | 3981-39640 |
| Finish plating | None |
| Product height in | 2.095 |
| Product height mm | 53.213 |
| Product length in | 3.950 |
| Product length mm | 100.330 |
| Product width in | 2.095 |
| Product width mm | 53.213 |
| Series | Thermoplastic Crimp |
| Thread sealant | No |