Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.480 |
| A dimension MM | 88.392 |
| Angle shape | Straight |
| Catalog Item | 3981-39940 |
| Finish plating | None |
| Product height in | 1.500 |
| Product height mm | 38.100 |
| Product length in | 3.480 |
| Product length mm | 88.392 |
| Product width in | 1.500 |
| Product width mm | 38.100 |
| Reusable socket hex IN | 1.500 |
| Reusable socket hex MM | 38.100 |
| Series | Thermoplastic Crimp |
| Thread sealant | No |