Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 0.594 |
| A dimension MM | 15.088 |
| Angle shape | Straight |
| Catalog Item | 3982-06900 |
| Construction Style | Reusable |
| End connection hex size IN | 0.750 |
| End connection hex size MM | 19.000 |
| Finish plating | Zinc plating |
| Inside diameter IN | 0.471 |
| Inside diameter MM | 11.963 |
| Product height in | 0.750 |
| Product height mm | 19.050 |
| Product length in | 0.594 |
| Product length mm | 15.088 |
| Product material | Carbon steel |
| Product width in | 0.750 |
| Product width mm | 19.050 |
| Thread size 1 | 1/4-18 NPSM |