Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 0.906 |
| A dimension MM | 23.012 |
| Angle shape | Straight |
| Catalog Item | 3982-15800 |
| Construction Style | Reusable |
| End connection hex size IN | 1.063 |
| End connection hex size MM | 27.000 |
| Finish plating | Passivate |
| Inside diameter IN | 0.815 |
| Inside diameter MM | 20.701 |
| Product height in | 1.060 |
| Product height mm | 26.924 |
| Product length in | 0.906 |
| Product length mm | 23.012 |
| Product material | 316L Stainless steel |
| Product width in | 1.060 |
| Product width mm | 26.924 |
| Thread size 1 | 7/8-14 UNF |