Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 0.938 |
| A dimension MM | 23.850 |
| Angle shape | Straight |
| Catalog Item | 3982-15900 |
| Construction Style | Reusable |
| End connection hex size IN | 1.250 |
| End connection hex size MM | 32.000 |
| Inside diameter IN | 0.988 |
| Inside diameter MM | 25.095 |
| Product height in | 1.250 |
| Product height mm | 31.750 |
| Product length in | 0.938 |
| Product length mm | 23.825 |
| Product width in | 1.250 |
| Product width mm | 31.750 |
| Thread size 1 | 1 1/16-12 UN |